IESNA:LM-63-2002
[TEST]P1437983
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-940-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20956.7
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2918.9 2936.8 2770.0 2442.4 2257.7 2239.8 2251.7 2299.4 2394.7 2519.8 2656.8 2936.8 3550.4 4301.0 5152.8 5986.8 6630.1 7130.5 
7738.1 8149.2 8369.6 8393.4 7899.0 7434.3 7035.2 6284.6 4747.7 3222.7 2573.4 1691.8 613.6 327.6 220.4 119.1 83.4 47.7 0.0 
2918.9 2942.8 2776.0 2454.3 2269.6 2245.8 2263.7 2311.3 2400.7 2537.7 2680.6 2942.8 3556.3 4330.7 5224.3 6004.7 6689.7 7273.5 
7797.7 8220.7 8494.7 8512.6 7970.5 7505.8 7071.0 6308.5 4837.1 3324.0 2573.4 1697.7 613.6 339.5 226.4 125.1 83.4 47.7 0.0 
2918.9 2936.8 2787.9 2501.9 2299.4 2269.6 2287.5 2341.1 2436.4 2585.3 2752.1 2990.4 3514.6 4324.8 5206.4 6088.1 6898.2 7577.3 
8226.6 8804.4 9132.1 9245.3 9108.3 8494.7 7970.5 7374.8 5814.0 3913.7 2776.0 1888.4 828.0 399.1 268.1 178.7 137.0 77.4 0.0 
2918.9 2942.8 2817.7 2561.5 2359.0 2335.1 2341.1 2400.7 2513.9 2680.6 2907.0 3187.0 3568.2 4289.0 5194.5 6189.3 7100.7 7893.0 
8643.6 9292.9 9751.6 10043.5 10091.2 10007.8 9620.6 8923.6 8399.4 7553.5 6070.2 3854.2 1542.9 637.4 393.2 256.2 184.7 
89.4 0.0 
2918.9 2954.7 2859.4 2698.5 2484.1 2442.4 2466.2 2537.7 2668.7 2877.2 3157.2 3508.7 3895.9 4438.0 5212.4 6201.2 7309.2 8316.0 
9072.5 9733.7 10228.2 10561.8 10823.9 11091.9 11193.2 10990.7 10657.1 10115.0 8828.3 6260.8 3312.1 1268.8 613.6 327.6 184.7 
89.4 0.0 
2918.9 2948.7 2901.1 2823.6 2692.6 2621.1 2668.7 2793.8 2948.7 3163.2 3490.8 3919.7 4426.1 4932.4 5581.7 6457.4 7511.8 8542.3 
9418.0 9906.5 10281.8 10669.0 11074.1 11604.2 12122.5 12521.6 12706.3 12783.7 11794.9 8995.1 5355.3 2180.3 839.9 393.2 190.6 
83.4 0.0 
2918.9 2972.5 2954.7 2960.6 2960.6 2954.7 3002.3 3151.3 3371.7 3675.5 4050.8 4527.3 5087.3 5754.5 6517.0 7398.6 8125.3 8816.4 
9412.1 9942.2 10442.6 10943.0 11634.0 12372.7 13010.1 13230.5 12718.2 11723.4 10490.3 8554.3 5212.4 2037.3 655.3 315.7 137.0 
41.7 0.0 
2918.9 2966.6 2990.4 3050.0 3145.3 3270.4 3467.0 3669.5 3943.5 4277.1 4717.9 5283.9 5945.1 6737.4 7613.0 8542.3 9292.9 9823.1 
10269.9 10752.4 11383.8 12098.7 12759.9 13212.6 12765.9 11818.7 10663.0 9167.8 6922.0 4003.1 1912.2 976.9 548.0 321.7 202.5 
71.5 0.0 
2918.9 2966.6 3026.2 3127.4 3282.3 3502.7 3794.6 4146.1 4569.0 5033.7 5581.7 6225.1 6975.6 7857.3 8858.1 9787.4 10526.0 11127.7 
11598.3 12247.6 13099.4 13927.5 14410.0 14034.7 13063.7 11997.4 10478.4 7982.4 5069.4 2633.0 1429.7 810.2 548.0 387.2 226.4 89.4 
0.0 
2918.9 2960.6 3020.2 3151.3 3330.0 3574.2 3895.9 4259.3 4735.8 5206.4 5790.2 6469.3 7315.2 8214.7 9292.9 10341.4 11270.6 12098.7 
12807.5 13665.4 14803.1 15714.6 16137.5 15613.3 14356.4 12622.9 10329.4 7213.9 3985.2 2031.3 1108.0 691.0 464.6 315.7 196.6 101.3 
0.0 
2918.9 2936.8 2996.4 3133.4 3335.9 3598.0 3901.8 4324.8 4783.5 5289.8 5903.4 6594.4 7416.5 8310.0 9370.4 10460.5 11324.3 12074.8 
12658.6 13313.9 14141.9 14618.5 14576.8 13647.5 12057.0 10186.5 8012.2 5248.1 2811.7 1388.0 839.9 524.2 351.5 202.5 137.0 59.6 0.0 
2918.9 2930.8 2978.5 3097.6 3276.3 3514.6 3806.5 4158.0 4598.8 5033.7 5534.1 6105.9 6761.2 7511.8 8363.6 9310.8 10174.6 10829.8 
11360.0 11914.0 12450.1 12581.2 12217.8 11020.4 9465.7 7744.1 5939.1 3842.3 2025.4 1048.4 673.1 434.9 256.2 131.1 83.4 41.7 0.0 
2918.9 2913.0 2942.8 3026.2 3163.2 3353.8 3580.2 3842.3 4134.2 4461.8 4795.4 5176.6 5641.3 6159.5 6802.9 7541.6 8119.4 8584.0 
8768.7 8798.5 8727.0 8155.1 7071.0 5391.1 3824.4 2746.2 1971.8 1274.8 744.6 488.5 327.6 220.4 137.0 71.5 35.7 11.9 0.0 
2918.9 2877.2 2835.5 2829.6 2841.5 2883.2 2924.9 2948.7 2978.5 2954.7 2883.2 2770.0 2686.6 2680.6 2817.7 3002.3 3032.1 2746.2 2293.4 
1870.5 1429.7 1048.4 822.1 655.3 530.2 428.9 333.6 250.2 184.7 137.0 101.3 71.5 47.7 23.8 6.0 6.0 0.0 
2918.9 2805.7 2680.6 2555.6 2436.4 2317.3 2162.4 1900.3 1566.7 1274.8 1149.7 1155.7 1233.1 1358.2 1453.5 1429.7 1221.2 947.2 702.9 565.9 
500.4 464.6 417.0 357.4 291.9 244.2 196.6 172.8 148.9 131.1 107.2 89.4 59.6 23.8 6.0 0.0 0.0 
2918.9 2770.0 2549.6 2311.3 2073.0 1781.1 1388.0 1012.7 857.8 828.0 822.1 822.1 834.0 851.9 804.2 649.3 488.5 411.0 363.4 321.7 297.8 
274.0 250.2 226.4 208.5 196.6 178.7 137.0 101.3 77.4 47.7 29.8 11.9 6.0 0.0 0.0 0.0 
2918.9 2722.3 2424.5 2096.9 1727.5 1298.6 899.5 774.4 744.6 708.9 679.1 655.3 631.4 595.7 518.3 411.0 351.5 297.8 256.2 232.3 208.5 
196.6 178.7 172.8 154.9 137.0 119.1 101.3 77.4 53.6 41.7 23.8 11.9 0.0 0.0 0.0 0.0 
2918.9 2680.6 2299.4 1912.2 1459.5 959.1 780.4 732.7 697.0 655.3 613.6 560.0 512.3 458.7 393.2 339.5 291.9 250.2 220.4 202.5 184.7 172.8 
160.8 148.9 137.0 125.1 107.2 83.4 71.5 59.6 41.7 23.8 6.0 0.0 0.0 0.0 0.0 
2918.9 2627.0 2227.9 1751.4 1227.1 822.1 750.6 714.8 673.1 631.4 577.8 512.3 452.7 393.2 339.5 297.8 262.1 226.4 208.5 190.6 172.8 160.8 148.9 
137.0 119.1 107.2 89.4 71.5 59.6 47.7 29.8 11.9 0.0 0.0 0.0 0.0 0.0 
2918.9 2615.1 2168.3 1668.0 1060.3 786.3 744.6 708.9 667.2 619.5 560.0 500.4 434.9 375.3 321.7 280.0 250.2 220.4 196.6 178.7 160.8 148.9 131.1 
119.1 107.2 83.4 65.5 59.6 47.7 35.7 17.9 6.0 0.0 0.0 0.0 0.0 0.0 
2918.9 2609.2 2138.6 1596.5 982.9 780.4 738.7 702.9 667.2 619.5 554.0 488.5 422.9 369.3 321.7 285.9 256.2 232.3 202.5 178.7 154.9 143.0 125.1 
113.2 95.3 65.5 47.7 41.7 29.8 17.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 
2918.9 2585.3 2132.6 1602.4 976.9 774.4 738.7 702.9 661.2 613.6 554.0 488.5 428.9 375.3 327.6 291.9 262.1 232.3 202.5 178.7 154.9 143.0 125.1 
113.2 95.3 65.5 47.7 35.7 29.8 17.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 
